Diodes Incorporated — Analog and discrete power solutions
X2 DFN1410 6

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

X2-DFN1410-6.png
Back to Comparators

AZV3001A

Single Channel Low Power Comparator with Push-Pull Output

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The AZV3001A is a single comparator developed for new generation low-power comparator families for battery-powered devices and systems requiring low voltage operation.

The supply current each comparator typically consumes 6µA to extend battery life. It is guaranteed to operate at a low voltage of 1.6V and is fully operational up to 5.5V. These features make the AZV3001A convenient for use in 1.8V, 3.0V and 5.0V system, and is perfectly suitable for battery-powered devices from its low-power characteristics.

The AZV3001A has complementary push-pull output stage comprised of P- and N-Channel MOSFET for each comparator capable of driving rail-to-rail output swing. The AZV3001A is available in X2-DFN1410-6.

Feature(s)

  • Low Supply Current: 6µA (Typical)
  • Wide Supply Voltage Range: 1.6V to 5.5V
  • Rail to Rail Input/ Output Performance
  • Push-Pull Output Structure
  • Propagation Delay: 0.8µs (Typical)
  • Low Input Bias Current: 1pA (Typical)
  • No Phase Inversion with Overdrive Input Signals
  • Internal Hysteresis
  • X2-DFN1410-6: Available in “Green” Molding Compound (No Br. Sb.)
  • Totally Lead-Free & Fully RoHS Compliant
  • Halogen and Antimony Free. “Green” Device
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Mobile Phones
  • Tablets
  • Battery Powered Devices
  • Alarm and Security Systems

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
AEC Qualified No
Minimum Supply Voltage (V) 1.3 V
Maximum Supply Voltage (V) 5.5 V
Supply Current @ 5V (per Op Amp) (mA) 0.006 mA
Input Offset Voltage (Typ/Max) 0.5 to 30 mV
Input Bias Current typ (nA) 0.001 nA
Minimum Input Common Mode Voltage (V) 0 V
Maximum Input Common Mode Voltage (V) VCC V
Output Current Sink (mA) 5 mA
Number of Channels 1
Operating Ambient Temperature Range (°C) -40 to 85 °C
Output Type Push-Pull

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC