Alternative Part: LMV358
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AZV358 is dual low voltage (2.7-5.5V) operational amplifiers which have rail-to-rail output swing capability. The input common-mode voltage range includes ground. The chip exhibits excellent speed-power ratio, achieving 1MHz of bandwidth and 1V/?s of slew rate with low supply current. The AZV358 is built with BiCMOS process. It has bipolar input and output stages for improved noise performance, low input offset voltage and higher output current drive. AZV358 is available in the package of TSSOP-8 and MSOP-8. The small packages save space on pc boards, and enable the design of small portable electronic devices. It also allows the designer to place the device closer to the signal source to reduce noise pickup and increase signal integrity. AZV358 is also available in standard SOIC-8 package.
· Active Filters · Low Power, Low Voltage Applications · General Purpose Portable Devices · Cellular Phone, Cordless Phone · Battery-Powered Systems
Automotive Compliant PPAP | No |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Input Bias Current typ (nA) | - |
Input Offset Voltage typ (mV) | 1.7 |
Maximum Input Common Mode Voltage (V) | V+ -0.8 |
Maximum Supply Voltage (V) | 5.5 |
Minimum Input Common Mode Voltage (V) | V- -0.1 |
Minimum Supply Voltage (V) | 2.7 |
Number of Channels | 2 |
Operating Ambient Temperature Range (°C) | -40 to 85 |
Output Current Sink (mA) | 160 |
Output Current Source (mA) | 60 |
AEC Qualified | No |
Rail-Rail | Output |
Supply Current @ 5V (per Op Amp) (mA) | - |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2672 | 2024-03-11 | 2024-09-07 | Device End of Life (EOL) |
PCN-2568 | 2022-03-29 | 2022-03-29 | Qualified Additional Assembly & Test (A/T) Sites, Bill of Material, and updated Data Sheets for Package Outline Dimension Change |
PCN-2366 | 2018-09-19 | 2018-12-19 | Qualification of Additional Bill of Materials (BOM), Fab Source, A/T Site and Top Marking Change on Select Product |