LOW VOLTAGE DUAL DIFFERENTIAL COMPARATORS
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Minimum Supply Voltage (V) | 2.5 V |
Maximum Supply Voltage (V) | 5.5 V |
Supply Current @ 5V (per Op Amp) (mA) | 0.07 mA |
Input Offset Voltage (Typ/Max) | 1.7 to 7 mV |
Input Bias Current typ (nA) | 10 nA |
Minimum Input Common Mode Voltage (V) | -0.1 V |
Maximum Input Common Mode Voltage (V) | VCC -0.8 V |
Output Current Sink (mA) | 23 mA |
Number of Channels | 2 |
Operating Ambient Temperature Range (°C) | -40 to 85 °C |
Output Type | Open Collector |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2568 | 2022-03-29 | 2022-03-29 | Qualified Additional Assembly & Test (A/T) Sites, Bill of Material, and updated Data Sheets for Package Outline Dimension Change |
PCN-2312 | 2018-04-11 | 2018-07-11 | Qualification of Additional Bill of Materials (BOM), Top Marking, and Fab Source for Select Products |