Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The AZV831/AZV832 is single/dual channels rail-to-rail input and output amplifier, which provides a wide input common-mode voltage range and output voltage swing capability for maximum signal swings in low supply voltage applications. The device is fully specified to operate from 1.6V to 5.0V single supply, or ±0.8V and ±2.5V dual supply applications. It features very low supply current dissipation 70?A per channel, which is well suitable for today's low-voltage and/or portable systems. The AZV831/AZV832 features optimal performance in very low bias current of 1pA, which enables the IC to be used for integrators, photodiode amplifiers, and piezoelectric sensors etc. The device has typical 0.5mV input offset voltage and provides 1MHz bandwidth. The AZV831/AZV832 adopts the latest packaging technology to meet the most demanding space-constraint applications.
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Number of Channels | 1 |
Minimum Supply Voltage (V) | 1.6 V |
Maximum Supply Voltage (V) | 5.5 V |
Supply Current @ 5V (per Op Amp) (mA) | 0.9 mA |
Input Offset Voltage typ (mV) | - mV |
Input Bias Current typ (nA) | 0.001 nA |
Minimum Input Common Mode Voltage (V) | V- -0.2 V |
Maximum Input Common Mode Voltage (V) | V+ +0.2 V |
Output Current Source (mA) | - mA |
Output Current Sink (mA) | 10 mA |
Rail-Rail | Input/ Output |
Operating Ambient Temperature Range (°C) | -40 to 85 °C |