0.5A SURFACE MOUNT SCHOTTKY BARRIER RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
@ IF (A) | 20 |
---|---|
@ TerminalTemperature TT (ºC) | N/A |
@ VR (V) | 40 |
Configuration | Single |
Forward VoltageDrop VF(V) | 0.5 |
MaximumAverageRectifiedCurrent IO (A) | 2 |
Maximum ReverseCurrent IR (µA) | 20 |
Peak ForwardSurge CurrentIFSM(A) | 5.5 |
Peak RepetitiveReverse VoltageVRRM (V) | 40 |
Compliance (Only Automotive supports PPAP) | Automotive |
AEC Qualified | Yes |
Reverse RecoveryTime trr (ns) | N/A |
TotalCapacitance CT (pF) | 200 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2478 | 2020-08-13 | 2021-06-06 | Additional Wafer Source (GFAB) |