1A Trench Schottky Barrier Rectifier SMA
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
For use in low-voltage, high-frequency inverters, freewheeling, DC-DC converters, and polarity applications.
AEC Qualified | No |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Configuration | Single |
MaximumAverageRectifiedCurrent IO (A) | 1 A |
Peak RepetitiveReverse VoltageVRRM (V) | 60 V |
Peak ForwardSurge CurrentIFSM(A) | 20 A |
Forward VoltageDrop VF(V) | 0.6 V |
@ IF (A) | 1 A |
Maximum ReverseCurrent IR (µA) | 200 µA |
@ VR (V) | 60 V |