Inactive Datasheet Archive
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
@ IF (A) | 2 |
---|---|
@ TerminalTemperature TT (ºC) | N/A |
@ VR (V) | 70 |
Compliance (Only Automotive supports PPAP) | No |
Configuration | N/A |
Forward VoltageDrop VF(V) | 0.79 |
MaximumAverageRectifiedCurrent IO (A) | 2 |
Maximum ReverseCurrent IR (µA) | 0.2 |
Peak ForwardSurge CurrentIFSM(A) | 50 |
Peak RepetitiveReverse VoltageVRRM (V) | 70 |
AEC Qualified | No |
Reverse RecoveryTime trr (ns) | N/A |
TotalCapacitance CT (pF) | 70 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2460 | 2020-05-12 | 2020-05-12 | Qualified Additional Wafer Source and BGBM Source |
PCN-2418 | 2019-11-07 | 2020-05-07 | Device End of Life (EOL) |
PCN-2398 | 2019-05-21 | 2019-08-21 | Transfer Assembly Lines to Eris Assembly Site (Plant 2) in Taoyuan, Taiwan from the Existing Assembly Site (Plant 1) in Taipei City, Taiwan for Select Discrete Products |