2.0A HIGH VOLTAGE SCHOTTKY BARRIER RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The schottky rectifier providing low VF and excellent reverse leakage stability at high temperatures, this device is ideal for use in general rectification applications.
AEC Qualified | No |
---|---|
Compliance (Only Automotive Supports PPAP) | Standard |
Configuration | Single |
MaximumAverageRectifiedCurrent IO (A) | 2 A |
@ TerminalTemperature TT (ºC) | N/A ºC |
Peak RepetitiveReverse VoltageVRRM (V) | 80 V |
Peak ForwardSurge CurrentIFSM(A) | 50 A |
Forward VoltageDrop VF(V) | 0.79 V |
@ IF (A) | 2 A |
Maximum ReverseCurrent IR (µA) | 7 µA |
@ VR (V) | 80 V |
TotalCapacitance CT (pF) | 70 pF |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2542 | 2021-08-30 | 2021-11-30 | Qualification of Additional Clip Bonding, Lead Frame Structure (Matrix) and Mold Compound for Select Discrete Products in SMA Package |
PCN-2477 | 2020-08-17 | 2021-05-09 | Additional Wafer Source (GFAB), and Transfer Assembly and Test Site to DiYi |
PCN-2460 | 2020-05-12 | 2020-05-12 | Qualified Additional Wafer Source and BGBM Source |