3.0A Surface-Mount Schottky Barrier Rectifier
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
These Schottky Barrier Rectifiers (SBR®) have been designed to meet the general requirements of commercial applications. They are ideally suited for use as: polarity protection diodes, re-circulating diodes, and switching diodes
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive supports PPAP) | Automotive |
Configuration | Single |
MaximumAverageRectifiedCurrent IO (A) | 3 A |
Peak RepetitiveReverse VoltageVRRM (V) | 100 V |
Peak ForwardSurge CurrentIFSM(A) | 80 A |
Forward VoltageDrop VF(V) | 0.79 V |
@ IF (A) | 3 A |
Maximum ReverseCurrent IR (µA) | 100 µA |
@ VR (V) | 100 V |