SCHOTTKY SURFACE BRIDGE RECTIFIER
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Forward VoltageDrop VF(V) | 0.85 |
Maximum Average Rectified Current IO (A) | 1 |
Maximum Peak Forward Surge Current IFSM (A) | 30 |
Maximum Reverse Current IR (μA) | 10 |
Peak Repetitive Reverse Voltage VRRM (V) | 100 |
AEC Qualified | No |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2593 | 2022-11-02 | 2023-05-02 | Device End of Life (EOL) |