SURFACE MOUNT SWITCHING DIODE ARRAY
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive supports PPAP) | Automotive |
Configuration | Triple, Isolated |
Polarity | Anode, Cathode |
Power Rating(mW) | 350 mW |
ESD Diodes (Y|N) | No |
Peak RepetitiveReverse VoltageVRRM (V) | 100 V |
Reverse RecoveryTime trr (ns) | 4 ns |
Maximum Peak Forward Surge Current IFSM (A) | 4.0 A |
Forward Voltage Drop VF @ IF (mA) | 1.25V @ 150mA mA |
Maximum ReverseCurrent IR (µA) | 0.5uA @ 80V µA |
TotalCapacitance CT (pF) | 1.5 pF |
V(BR)R (V) Min @IR=100μA | 100V |
Trr(ns) Max @ IF=IR=10 mA, Irr=0.1xIR, RL=100Ω | 4 |
Maximum Reverse Current IR @ VR (V) | 0.5uA @ 80 V |
VF(V) Max @ IF=1.0mA | 0.715V |
VF(V) Max @ IF=10mA | 0.855V |
IR(uA) Max @ VR=80V | 0.5 |
CT(pF) Max @ VR = 0V, f = 1MHz | 1.5 |