HIGH SPEED HIGH CURRENT QUAD SWITCHING DIODE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
High-Speed High-Current Quad Switching Diode
• High-Switching Speed, High Current
• Surface Mount Package Ideally Suited for Automated Insertion
• For General Purpose Switching Applications
• High Conductance
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | Dual, Series |
Polarity | Anode, Cathode |
Power Rating(mW) | 300 mW |
ESD Diodes (Y|N) | No |
Peak RepetitiveReverse VoltageVRRM (V) | 100 V |
Reverse RecoveryTime trr (ns) | 6 ns |
Maximum Peak Forward Surge Current IFSM (A) | 9 A |
Forward Voltage Drop VF @ IF (mA) | 0.715V @ 1mA mA |
Maximum ReverseCurrent IR (µA) | 1 µA |
TotalCapacitance CT (pF) | 1.5 pF |
V(BR)R (V) Min @IR=100μA | 100 |
Trr(ns) Max @ IF=IR=10 mA, Irr=0.1xIR, RL=100Ω | 6 |
Maximum Reverse Current IR @ VR (V) | 1?A @ 100 V V |
VF(V) Max @ IF=1.0mA | 0.715 |
CT(pF) Max @ VR = 0V, f = 1MHz | 1.5 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2690 | 2024-05-29 | 2024-08-29 | Qualification of Diodes’ subcontractor Eris Technology Corporation (Eris) in Taoyuan, Taiwan as Additional Assembly & Test Site and Diodes internal JKFAB in HsinChu, Taiwan as additional wafer source for Select Discrete Products. |
PCN-2461 | 2020-05-08 | 2021-04-05 | Phenitec Wafer Manufacturing Site Change, Additional Wafer Sources, Wafer Diameter Change, Additional Assembly and Test Site |