Diodes Incorporated
SOD123 3D image

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SOD123-3D-image.png
Back to Schottky (Less than .5A)

BAT42W

Schottky

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Product Specifications

Product Parameters

AEC Qualified Yes
Compliance (Only Automotive supports PPAP) Standard
Configuration Single
Power Rating(mW) 200 mW
Peak RepetitiveReverse VoltageVRRM (V) 30 V
Forward Continuous Current IFM (mA) 200 mA
Forward VoltageDrop VF(V) 0.33
@ IF(mA) 2 mA
Maximum ReverseCurrent IR (µA) 0.5 µA
@ VR (V) 25 V
Capacitance CTOT Typ (pF) 10 pF

Related Content

Packages

Technical Documents

SPICE Model

MDS Reports

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2690 2024-05-29 2024-08-29 Qualification of Diodes’ subcontractor Eris Technology Corporation (Eris) in Taoyuan, Taiwan as Additional Assembly & Test Site and Diodes internal JKFAB in HsinChu, Taiwan as additional wafer source for Select Discrete Products.
PCN-2562 2022-01-04 2022-04-04 Qualification of Additional Wafer Back Grinding and Back Metal Process Source (GFAB) for Select Discrete Products
PCN-2477 2020-08-17 2021-05-09 Additional Wafer Source (GFAB), and Transfer Assembly and Test Site to DiYi
PCN-2461 2020-05-08 2021-04-05 Phenitec Wafer Manufacturing Site Change, Additional Wafer Sources, Wafer Diameter Change, Additional Assembly and Test Site
PCN-2339 2018-06-15 2018-09-15 Qualification of Additional Wafer Source for Select Products