SURFACE MOUNT SCHOTTKY BARRIER DIODE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This Schottky Barrier diode is designed to meet the stringent requirements of AEC-Q101.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive supports PPAP) | Automotive |
Configuration | Single |
Power Rating(mW) | 200 mW |
Peak RepetitiveReverse VoltageVRRM (V) | 100 V |
Forward Continuous Current IFM (mA) | 150 mA |
Forward VoltageDrop VF(V) | 0.45 |
@ IF(mA) | 10 mA |
Maximum ReverseCurrent IR (µA) | 2 µA |
@ VR (V) | 75 V |
Capacitance CTOT Typ (pF) | 12 pF |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2478 | 2020-08-13 | 2021-06-06 | Additional Wafer Source (GFAB) |