SURFACE MOUNT SCHOTTKY BARRIER DIODE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
200mA surface-mount Schottky barrier diode in SOT23 package, offers low turn-on voltage and fast switching capability, designed with PN junction guard ring for transient and ESD protection, totally lead-free finish and RoHS compliant,” Green” device.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive supports PPAP) | Automotive |
Configuration | Dual, Com. Anode |
Power Rating(mW) | 330 mW |
Peak RepetitiveReverse VoltageVRRM (V) | 30 V |
Forward Continuous Current IFM (mA) | 200 mA |
Forward VoltageDrop VF(V) | 0.32 |
@ IF(mA) | 1 mA |
Maximum ReverseCurrent IR (µA) | 2 µA |
@ VR (V) | 25 V |
Capacitance CTOT Typ (pF) | 10 pF |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2478 | 2020-08-13 | 2021-06-06 | Additional Wafer Source (GFAB) |
PCN-2462 | 2020-05-08 | 2021-04-11 | Phenitec Wafer Manufacturing Site Change, Additional Wafer Sources, Wafer Diameter Change, Additional Assembly and Test Site (Automotive) |