Diodes Incorporated — Analog and discrete power solutions
Back to Schottky (Less than .5A)

BAT54T

Schottky

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • Ultra-Small Surface-Mount Package
  • Low-Forward Voltage Drop
  • Fast Switching
  • PN Junction Guard Ring for Transient and ESD Protection
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • An automotive-compliant part is available under separate datasheet (BAT54TQ/STQ)

Product Specifications

Product Parameters

AEC Qualified Yes
Compliance (Only Automotive supports PPAP) Standard
Configuration Single
Power Rating(mW) 200 mW
Peak RepetitiveReverse VoltageVRRM (V) 30 V
Forward Continuous Current IFM (mA) 200 mA
Forward VoltageDrop VF(V) 0.32
@ IF(mA) 1 mA
Maximum ReverseCurrent IR (µA) 2 µA
@ VR (V) 25 V
Capacitance CTOT Typ (pF) 10 pF

Related Content

Packages

Technical Documents

SPICE Model

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2623 2023-05-15 2023-11-15 Device End of Life (EOL)
PCN-2562 2022-01-04 2022-04-04 Qualification of Additional Wafer Back Grinding and Back Metal Process Source (GFAB) for Select Discrete Products
PCN-2477 2020-08-17 2021-05-09 Additional Wafer Source (GFAB), and Transfer Assembly and Test Site to DiYi
PCN-2461 2020-05-08 2021-04-05 Phenitec Wafer Manufacturing Site Change, Additional Wafer Sources, Wafer Diameter Change, Additional Assembly and Test Site
PCN-2339 2018-06-15 2018-09-15 Qualification of Additional Wafer Source for Select Products