Schottky
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This 250mA surface mount Schottky Barrier Diode in SOT323 package offers low turn-on voltage and fast switching capability, designed with PN junction guard ring for transient protection.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | Dual, Com. Anode |
Power Rating(mW) | 250 mW |
Peak RepetitiveReverse VoltageVRRM (V) | 40 V |
Forward Continuous Current IFM (mA) | 250 mA |
Forward VoltageDrop VF(V) | 0.75 |
@ IF(mA) | 100 mA |
Maximum ReverseCurrent IR (µA) | 2 µA |
@ VR (V) | 40 V |
Capacitance CTOT Typ (pF) | N/A pF |