Surface-Mount Schottky Barrier Diode
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This 250mA surface-mount Schottky barrier diode is housed in the SOT23 package. It offers low turn-on voltage, fast switching capability, and is designed with PN junction guard ring for transient protection.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive supports PPAP) | Automotive |
Configuration | Single |
Power Rating(mW) | 250 mW |
Peak RepetitiveReverse VoltageVRRM (V) | 40 V |
Forward VoltageDrop VF(V) | 0.75 |
@ IF(mA) | 0.1 mA |
Maximum ReverseCurrent IR (µA) | 2 µA |
@ VR (V) | 40 V |