Schottky
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
A high current Schottky barrier diode in a small outline surface mount package for applications where space is limited.
• Low VF
• High current capability
• SOT23 package
• DC-DC converters
• Mobile telecoms
• PCMIA
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Configuration | Single |
MaximumAverageRectifiedCurrent IO (A) | 0.75 A |
@ TerminalTemperature TT (ºC) | N/A ºC |
Peak RepetitiveReverse VoltageVRRM (V) | 40 V |
Peak ForwardSurge CurrentIFSM(A) | 5.5 A |
Forward VoltageDrop VF(V) | 0.49 V |
@ IF (A) | 0.75 A |
Maximum ReverseCurrent IR (µA) | 100 µA |
@ VR (V) | 30 V |
TotalCapacitance CT (pF) | 25 pF |