NRND = Not Recommended for New Design
SURFACE MOUNT LOW LEAKAGE DIODE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | Automotive |
---|---|
Configuration | Single |
CT(pF) Max @ VR = 0V, f = 1MHz | 5 |
ESD Diodes (Y|N) | No |
Forward Voltage Drop VF @ IF (mA) | 1.25V @ 200 |
Maximum Average Rectifier Current IO (mA) | 225 |
Maximum Peak Forward Surge Current IFSM (A) | 4 |
Maximum ReverseCurrent IR (µA) | 0.1 |
Maximum Reverse Current IR @ VR (V) | 240 |
Peak RepetitiveReverse VoltageVRRM (V) | 350 |
Polarity | Cathode Bar |
Power Rating(mW) | 400 |
AEC Qualified | Yes |
Reverse RecoveryTime trr (ns) | 50 |
TotalCapacitance CT (pF) | 5 |
V(BR)R (V) Min @IR=100μA | 350 |
V(BR)R (V) Min (µA) | 350 |
VF(V) Max @ IF=100mA | 1 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2614 | 2023-02-23 | 2023-08-23 | Device End of Life (EOL) - Automotive |
PCN-2545 | 2021-10-05 | 2022-01-05 | Phenitec Wafer Manufacturing Site Change and Additional Wafer Source on Select Automotive Products |
PCN-2462 | 2020-05-08 | 2021-04-11 | Phenitec Wafer Manufacturing Site Change, Additional Wafer Sources, Wafer Diameter Change, Additional Assembly and Test Site (Automotive) |
PCN-2319 | 2018-03-09 | 2018-06-09 | Qualification of Alternative Wafer Sources for Select Automotive Products Due to Closure of Diodes FabTech (KFAB) Facility |