NRND = Not Recommended for New Design
SURFACE MOUNT HIGH VOLTAGE DIODE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
SURFACE MOUNT HIGH VOLTAGE DIODE
Compliance (Only Automotive supports PPAP) | Yes |
---|---|
Configuration | Single |
CT(pF) Max @ VR = 0V, f = 1MHz | 5 |
ESD Diodes (Y|N) | No |
Forward Voltage Drop VF @ IF (mA) | 1.25V @ 200mA |
IR(μA) Max @ VR=240V | 0.1 |
Maximum Peak Forward Surge Current IFSM (A) | 4 |
Maximum ReverseCurrent IR (µA) | 0.1μA @ 240V |
Peak RepetitiveReverse VoltageVRRM (V) | 350 |
Polarity | Anode, Cathode |
Power Rating(mW) | 200 |
AEC Qualified | Yes |
Reverse RecoveryTime trr (ns) | 50 |
TotalCapacitance CT (pF) | 5 |
Trr(ns) Max @ IF=IR=30 mA, Irr=0.1xIR, RL=100Ω | 50 |
V(BR)R (V) Min @IR=150μA | 350 |
VF(V) Max @ IF=100mA | 1 |
VF(V) Max @ IF=200mA | 1.25 |
VF(V) Max @ IF=20mA | 0.87 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2614 | 2023-02-23 | 2023-08-23 | Device End of Life (EOL) - Automotive |