NRND = Not Recommended for New Design
HIGH VOLTAGE SWITCHING DIODE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | On Request |
---|---|
Configuration | Single |
CT(pF) Max @ VR = 0V, f = 1MHz | 2.5 |
ESD Diodes (Y|N) | No |
Forward Voltage Drop VF @ IF (mA) | 20, 0.93 |
IR(nA) Max @ VR=5V | 50 |
IR(µA) Max @ VR=30V | N/A |
IR(uA) Max @ VR=80V | 1μA@240V |
Maximum Average Rectifier Current IO (mA) | 300 |
Maximum Peak Forward Surge Current IFSM (A) | 5 |
Maximum ReverseCurrent IR (µA) | 1 |
Maximum Reverse Current IR @ VR (V) | 240 |
Peak RepetitiveReverse VoltageVRRM (V) | 400 |
Polarity | Anode, Cathode |
Power Rating(mW) | 200 |
AEC Qualified | Yes |
Reverse RecoveryTime trr (ns) | 50 |
TotalCapacitance CT (pF) | 0.9 |
Trr(ns) Max @ IF=IR=10 mA, Irr=0.1xIR, RL=100Ω | 50 |
V(BR)R (V) Min (µA) | 400@150μA |
VF(V) Max @ IF=1.0mA | N/A |
VF(V) Max @ IF=100mA | 1.1 |
VF(V) Max @ IF=10mA | N/A |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2533 | 2021-09-02 | 2022-03-02 | Device End of Life (EOL) |
PCN-2315 | 2018-03-09 | 2018-06-09 | Qualification of Alternative Wafer Sources for Select Products Due to Closure of Diodes FabTech (KFAB) Facility |