50mA-100mA, Adjustable, SOT26
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The BCR405UW6 monolithically integrates a transistor, diodes and resistors to function as a Constant Current Regulator (CCR) for LED driving. The device regulates with a preset 50mA nominal that can be adjusted with external resistor up to 65mA. It is designed for driving 0.25W LEDs in strings and will reduce current at increasing temperatures to self-protect. Operating as a series linear CCR for LED string current control it can be used in applications with supply voltages up to 40V.
With no need for additional external components, this CCR is fully integrated into a SOT26 minimizing PCB area and component count.
AEC Qualified | No |
---|---|
Compliance (Only Automotive supports PPAP) | Standard |
Topology | Linear LED Driver |
Minimum Supply Voltage (V) | 1.4 V |
Maximum Supply Voltage (V) | 40 V |
Maximum VOUT (V) | 40 V |
Number of Channels | 1 |
LED Current Sense Voltage (mV) | 700 mV |
Output Current (mA) | 100 mA |
Channel Max. Output Current (mA) | Preset mA |
Accuracy (%) | 10 % |
Dimming | PWM by external transistor |
Temperature Range (°C) | -55 to 150 °C |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2495 | 2021-03-31 | 2021-07-01 | Qualification of Additional Assembly & Test Sites and Additional Wafer Back Grinding and Back Metal Process Source for Select Discrete Products |