N-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Standard |
Polarity | N |
ESD Diodes (Y|N) | No |
|VDS| (V) | 50 V |
|VGS| (±V) | 20 ±V |
|IDS| @TA = +25°C (A) | 0.5 |
PD @TA = +25°C (W) | 0.6 |
RDS(ON)Max@ VGS(10V)(mΩ) | 1800 mΩ |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 2000 mΩ |
|VGS(TH)| Max (V) | 1.5 V |
QG Typ @ |VGS| = 10V (nC) | 0.8 nC |
CISS Typ (pF) | 21.8 @ 10V pF |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2425 | 2019-10-04 | 2020-01-04 | Qualification of Additional Wafer Solderable Front Metal Plating, Back Grinding and Back Metal Process Source, and Additional Wafer Source for Select Products. |