NRND = Not Recommended for New Design
N-CHANNEL DEPLETION MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
CISS Condition @|VDS| (V) | 25 |
---|---|
CISS Typ (pF) | 30.9 |
Compliance (Only Automotive(Q) supports PPAP) | Standard |
ESD Diodes (Y|N) | Yes |
|IDS| @TA = +25°C (A) | 0.35 |
PD @TA = +25°C (W) | 1.3 |
Polarity | N |
QG Typ @ |VGS| = 4.5V (nC) | 2 |
AEC Qualified | No |
RDS(ON)Max@ VGS(10V)(mΩ) | 500000 |
|VDS| (V) | 525 |
|VGS| (±V) | 20 |
|VGS(TH)| Max (V) | 1.4 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2533 | 2021-09-02 | 2022-03-02 | Device End of Life (EOL) |