N-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation uses advanced planar technology MOSFET, provide excellent high Voltage and fast switching, making it ideal for small-Signal and level shift applications.
AEC Qualified | Yes |
---|---|
Compliance (Only Automotive(Q) supports PPAP) | Standard |
Polarity | N |
ESD Diodes (Y|N) | No |
|VDS| (V) | 600 V |
|VGS| (±V) | 20 ±V |
|IDS| @TA = +25°C (A) | 0.07 |
PD @TA = +25°C (W) | 0.61 |
RDS(ON)Max@ VGS(10V)(mΩ) | 160000 mΩ |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 190000 mΩ |
|VGS(TH)| Max (V) | 4.5 V |
QG Typ @ |VGS| = 10V (nC) | 1.08 nC |
CISS Typ (pF) | 21.8 @ 25V pF |