NRND = Not Recommended for New Design
Dual P-CHANNEL ENHANCEMENT MODE MOSFET
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive supports PPAP) | On Request |
---|---|
CISS Typ (pF) | 45 (max) |
Compliance (Only Automotive(Q) supports PPAP) | Standard |
ESD Diodes (Y|N) | No |
|IDS| @TA = +25°C (A) | 0.13 |
PD @TA = +25°C (W) | 0.15 |
Polarity | P+P |
QG Typ@ VGS = -10V | N/A |
QG Typ@ VGS = -4.5V (nC) | N/A |
AEC Qualified | Yes |
RDS(ON)Max@ VGS(4.5V)(mΩ) | 10000 |
|VDS| (V) | 50 |
|VGS| (±V) | 20 |
|VGS(TH)| Max (V) | 2 |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2584 | 2022-05-19 | 2022-11-19 | Device End of Life (EOL) |
PCN-2561 | 2022-02-17 | 2022-08-17 | Device End of Life (EOL) |
PCN-2495 | 2021-03-31 | 2021-07-01 | Qualification of Additional Assembly & Test Sites and Additional Wafer Back Grinding and Back Metal Process Source for Select Discrete Products |