Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
@ IF (A) | 50 |
---|---|
@ VR (V) | 200 |
Compliance (Only Automotive Supports PPAP) | No |
Configuration | Single |
Forward VoltageDrop VF(V) | 1.15 |
MaximumAverageRectifiedCurrent IO (A) | 50 |
Maximum ReverseCurrent IR (µA) | 250 |
Peak ForwardSurge CurrentIFSM(A) | 900 |
Peak RepetitiveReverse VoltageVRRM (V) | 200 |
Product Type | Silicon Power Rectifier |
AEC Qualified | No |
Reverse RecoveryTime trr (ns) | N/A |
TotalCapacitance CT (pF) | N/A |