Diodes Incorporated
Back to Data Line Protection

D1213A-01LPQ

1 CHANNEL LOW CAPACITANCE TVS DIODE ARRAY

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This new generation TVS is designed to protect sensitive electronics from the damage due to ESD. The combination of small size and high ESD surge capability makes it ideal for use in portable applications such as cellular phones, digital cameras, and MP3 players The D1213A-01LPQ may be used to meet the ESD immunity requirements of IEC 61000-4-2, Level 4 and IEC 61000-4-5. The TVS diodes provide effective suppression of ESD voltages: ±30 kV (air discharge) and ±30 kV (contact discharge).

Feature(s)

  • IEC 61000-4-2 (ESD): Air ±15kV, Contact ±8kV
  • 1 Channel of ESD Protection
  • Low Channel Input Capacitance of 0.85pF Typical
  • Low Profile Package (0.53mm Max) and Ultra-Small PCB
  • Footprint Area (1.08mm * 0.68mm Max) Suitable for Compact Portable Electronics
  • Typically Used at High Speed Ports such as USB 2.0, IEEE1394, Serial ATA, DVI, HDMI, PCI
  • Totally Lead-Free & Fully RoHS Compliant
  • Halogen and Antimony Free. “Green” Device
  • Qualified to AEC-Q101 Standards

Application(s)

  • Cellular Handsets
  • Portable Electronics
  • Computers and Peripheral

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Automotive
AEC Qualified Yes
Configuration Single (Uni-Directional)
Channel Input CapacitanceCT Typ (pF) 0.85 pF
Reverse Standoff Voltage VRWM(V) 3.3 V
Breakdown VoltageVBR Min(V) 6 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 0.1 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 10 V
VESD IEC61000-4-2 Contact Discharge(kV) 8 kV

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf