Diodes Incorporated
Back to Data Line Protection

D1213A-01W

1-Channel Low Capacitance TVS Diode Array

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • IEC 61000-4-2 (ESD): Air ±15kV, Contact ±8kV
  • 1 Channel of ESD Protection
  • Low Channel Input Capacitance of 0.85pF Typical
  • Typically Used at High Speed Ports such as USB 2.0,
  • IEEE1394, Serial ATA, DVI, HDMI, PCI
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • Qualified to AEC-Q101 Standards for High Reliability

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
Maximum Peak Pulse Current IPP @ 8x20µs Max 5
AEC Qualified Yes
Configuration Single (Uni-Directional)
Channel Input CapacitanceCT Typ (pF) 0.85 pF
Reverse Standoff Voltage VRWM(V) 3.3 V
Breakdown VoltageVBR Min(V) 6 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 0.1 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 17 V
VESD IEC61000-4-2 Contact Discharge(kV) 8 kV

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC