Diodes Incorporated
Back to Data Line Protection

D1213A-01WS

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

LOW CAPACITANCE UNI-DIRECTIONAL TVS

Application(s)

  • ESD Protection
  • Product Specifications

    Product Parameters

    Compliance (Only Automotive supports PPAP) Standard
    Maximum Peak Pulse Current IPP @ 8x20µs Max 5
    AEC Qualified Yes
    Configuration Single (Uni-Directional)
    Channel Input CapacitanceCT Typ (pF) 0.85 pF
    Reverse Standoff Voltage VRWM(V) 3.3 V
    Breakdown VoltageVBR Min(V) 6 V
    Typ Reverse Leakage Current IR @ VRWM Max(µA) 0.1 µA
    Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 17 V
    VESD IEC61000-4-2 Contact Discharge(kV) 8 kV

    Related Content

    Packages

    Technical Documents

    Recommended Soldering Techniques

    TN1.pdf

    RoHS CofC