Diodes Incorporated
Back to Data Line Protection

D1213A-01WSQ

ONE CHANNEL LOW CAPACITANCE TVS DIODE ARRAY

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • IEC 61000-4-2 (ESD): Air ±30kV, Contact ±25kV
  • 1 Channel of ESD Protection
  • Low Channel Input Capacitance of 0.85pF Typical
  • Typically Used at High Speed Ports such as USB 2.0,
    IEEE1394, Serial ATA, DVITM, HDMITM, PCITM
  • Totally Lead-Free & Fully RoHS Compliant 
  • Halogen and Antimony Free. “Green” Device 
  • The D1213A-01WSQ is suitable for automotive applications
    requiring specific change control; this part is AEC-Q101
    qualified, PPAP capable, and manufactured in IATF 16949
    certified facilities.
    https://www.diodes.com/quality/product-definitions/

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Automotive
AEC Qualified Yes
Configuration Single (Uni-Directional)
Channel Input CapacitanceCT Typ (pF) 0.85 pF
Reverse Standoff Voltage VRWM(V) 6 V
Breakdown VoltageVBR Min(V) 6 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 1 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 20 V
VESD IEC61000-4-2 Contact Discharge(kV) 25 kV

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf