Diodes Incorporated — Analog and discrete power solutions
Back to Data Line Protection

D1213A-02WLQ

2 CHANNEL LOW CAPACITANCE TVS DIODE ARRAY

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • IEC 61000-4-2 (ESD): Air ±30kV, Contact ±25kV
  • 2 Channels of ESD Protection
  • Low Channel Input Capacitance of 0.85pF Typical
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The D1213A-02WLQ is suitable for automotive applications
    requiring specific change control; This part is AEC-Q101
    qualified, PPAP capable, and manufactured in IATF 16949
    certified facilities.
    https://www.diodes.com/quality/product-definitions/

Application(s)

• Typically Used at High Speed Ports such as USB 2.0, IEEE1394, Serial ATA, DVI, HDMI, PCI

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Automotive
AEC Qualified Yes
Configuration Uni-Directional
Channel Input CapacitanceCT Typ (pF) 0.85 pF
Reverse Standoff Voltage VRWM(V) 5.5 V
Breakdown VoltageVBR Min(V) 6 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 1 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 17 V
VESD IEC61000-4-2 Contact Discharge(kV) +/-30 kV

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf