Diodes Incorporated — Analog and discrete power solutions
Back to Data Line Protection

D18V0X1B2LPQ

8V ULTRA LOW CAPACITANCE BIDIRECTIONAL TVS DIODE

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This new generation TVS is designed to protect sensitive electronics from the damage due to ESD. The combination of small size and high ESD surge capability makes it ideal for use in automotive applications.

Feature(s)

  • Low Profile Package (0.53mm max) and Ultra-Small PCB
    Footprint Area (1.08mm × 0.68mm max) Suitable for Compact
    Portable Electronics
  • Provides ESD Protection per IEC 61000-4-2 Standard:
    Air ±20kV, Contact ±20kV
  • One Channel of ESD Protection
  • Low Channel Input Capacitance
  • Totally Lead-Free & Fully RoHS Compliant
  • Halogen and Antimony Free. “Green” Device 
  • The D18V0X1B2LPQ is suitable for automotive applications
    requiring specific change control; this part is AEC-Q101
    qualified, PPAP capable, and manufactured in IATF 16949
    certified facilities.
    https://www.diodes.com/quality/product-definitions/

Application(s)

  • USB Modules
  • HDMI Ports
  • LVDS

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Automotive
AEC Qualified Yes
Configuration Single (Bi-Directional)
Channel Input CapacitanceCT Typ (pF) 0.5 pF
Reverse Standoff Voltage VRWM(V) 18 V
Breakdown VoltageVBR Min(V) 19.7 V
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 36 V
VESD IEC61000-4-2 Contact Discharge(kV) 20 kV

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf