Diodes Incorporated
Back to Data Line Protection

D20V0L1B2WSQ

LOW CAPACITANCE BIDIRECTIONAL TVS DIODE

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This new TVS diode is designed to protect sensitive electronics from the damage due to ESD. The combination of small size (SOD323) and high ESD surge capability makes it ideal for use in automotive applications such as: USB-C ® ports, CAN BUS ports, audio equipment, and common I/O ports.

Feature(s)

  • Provide ESD Protection per IEC 61000-4-2 Standard: Air – ±30kV, Contact – ±30kV
  • 1 Channel of ESD Protection
  • Low Channel Input Capacitance
  • IEC 61000-4-5 (8/20μs): IPPM = 3A
  • Typically Used at Automotive General and Data Line interface Protection
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The D20V0L1B2WSQ is suitable for automotive applications requiring specific change control; this part is AEC-Q101 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Application(s)

  • USB-C® ports
  • CAN BUS ports
  • Audio equipment
  • Common I/O ports

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Automotive
AEC Qualified Yes
Configuration Single (Bi-Directional)
Channel Input CapacitanceCT Typ (pF) 10 pF
Reverse Standoff Voltage VRWM(V) 20 V
Breakdown VoltageVBR Min(V) 21 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 0.002 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 30 V
VESD IEC61000-4-2 Contact Discharge(kV) 30 kV

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf