Diodes Incorporated
X2 DFN1006 3

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

X2-DFN1006-3.png
Back to Data Line Protection

D20V0M2U3LP4

20V 2-CH UNI-DIRECTIONAL TVS DIODE ARRAY

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This new generation TVS is designed to protect sensitive electronics from the damage due to ESD. The combination of small size and high ESD surge capability makes it ideal for use in portable applications
such as cellular phones, digital cameras, and MP3 players.

Feature(s)

  • Low Profile Package (0.40mm Max) and Ultra-Small PCB
    Footprint Area (1.05 x 0.65mm Max) Suitable for Compact
    Portable Electronics
  • Provides ESD Protection per IEC 61000-4-2 Standard:
    Air ±25kV, Contact ±25kV
  • 2 Channels of ESD Protection
  • Low Channel Input Capacitance
  • Totally Lead-Free & Fully RoHS Compliant 
  • Halogen and Antimony Free. “Green” Device 
  • For automotive applications requiring specific change
    control (i.e. parts qualified to AEC-Q100/101/200, PPAP
    capable, and manufactured in IATF 16949 certified facilities),
    please contact us or your local Diodes representative.
    https://www.diodes.com/quality/product-definitions/

Application(s)

  • Cellular Handsets
  • Portable Electronics
  • Computers and Peripheral

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
AEC Qualified Yes
Configuration Dual (Uni-Directional)
Channel Input CapacitanceCT Typ (pF) 45 pF
Reverse Standoff Voltage VRWM(V) 20 V
Breakdown VoltageVBR Min(V) 21 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 0.1 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 43 V
VESD IEC61000-4-2 Contact Discharge(kV) +/-25 kV

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf