ONE CHANNEL HIGH SURGE TVS DIODE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
One Channel High Surge TVS Diode
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Configuration | Uni-Directional |
Channel Input CapacitanceCT Typ (pF) | 242 pF |
Reverse Standoff Voltage VRWM(V) | 20 V |
Breakdown VoltageVBR Min(V) | 22 V |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | 0.2 µA |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 36 V |
VESD IEC61000-4-2 Contact Discharge(kV) | +/-30 kV |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2495 | 2021-03-31 | 2021-07-01 | Qualification of Additional Assembly & Test Sites and Additional Wafer Back Grinding and Back Metal Process Source for Select Discrete Products |