Diodes Incorporated — Analog and discrete power solutions
Back to Data Line Protection

D22V0S1U2LP1610

ONE CHANNEL HIGH SURGE TVS DIODE

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DxxV0S1U2LP1610 series are designed to protect sensitive electronic equipment from damage caused by EOS, lightning strikes, and ESD. These devices provide the features required for board-level protection. Their high surge current capability and low clamping voltage make them ideal for use in harsh transient environments.

Feature(s)

  • Provides ESD Protection per IEC 61000-4-2 Standard: Air ±30kV, Contact ±30kV
  • One Channel of ESD Protection
  • Low Channel Input Capacitance
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • Automotive-compliant parts are available under separate datasheet (D12V0S1U2LP1610Q), (D15V0S1U2LP1610Q), (D20V0S1U2LP1610Q), (D24V0S1U2LP1610Q), (D36V0S1U2LP1610Q)

Application(s)

  • Mobile handsets & accessories
  • USB voltage bus
  • Battery protection
  • Digital lines
  • Proximity sensors

Specifications & Technical Documents

Product Parameters

AEC Qualified No
Configuration Uni-Directional
Channel Input CapacitanceCT Typ (pF) 226 pF
Reverse Standoff Voltage VRWM(V) 22 V
Breakdown VoltageVBR Min(V) 24 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 0.2 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 38 V
VESD IEC61000-4-2 Contact Discharge(kV) +/-30 kV

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC

Purchase & Availablity