Diodes Incorporated
Back to Data Line Protection

D22V0S1U2WS

14V UNIDIRECTIONAL TVS DIODE

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This new generation TVS is designed to protect sensitive electronics from the damage due to ESD. The combination of small size and high ESD surge capability makes it ideal for use in portable applications such as cellular phones, digital cameras, and MP3 players The D22V0S1U2WS may be used to meet the ESD immunity requirements of IEC 61000-4-2, Level 4 and IEC 61000-4-5. The TVS diodes provide effective suppression of ESD voltages: ±30 kV (air discharge) and ±30 kV (contact discharge).

Feature(s)

  • Excellent Clamping Capability
  • Superior ESD Protection Exceeding ±30kV per IEC61000-4-2 Standard
  • Peak Power 1000W
  • Lead Free Finish/RoHS Compliant

Application(s)

  • LCD TV, Computers and Peripheral

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
Maximum Peak Pulse Current IPP @ 8x20µs Max 30
AEC Qualified Yes
Configuration Single (Uni-Directional)
Channel Input CapacitanceCT Typ (pF) 220 pF
Reverse Standoff Voltage VRWM(V) 22 V
Breakdown VoltageVBR Min(V) 24 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 0.01 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 37 V
VESD IEC61000-4-2 Contact Discharge(kV) 30 kV

Related Content

Packages

Applications

Technical Documents

Recommended Soldering Techniques

TN1.pdf

Product Change Notices (PCNs)

A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.

PCN # Issue Date Implementation Date Subject
PCN-2495 2021-03-31 2021-07-01 Qualification of Additional Assembly & Test Sites and Additional Wafer Back Grinding and Back Metal Process
Source for Select Discrete Products