24V Ultra-Low Capacitance Bi-Directional TVS Diode
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation TVS is designed to protect sensitive electronics from the damage due to ESD. The combination of small size and high ESD surge capability makes it ideal for use in automotive applications such as: RF signal ESD protections, RF switching, PA, and antenna ESD protections, near field communications, USB 2.0, USB 3.0, and audio L/R.
Compliance (Only Automotive supports PPAP) | Standard |
---|---|
AEC Qualified | Yes |
Configuration | Bi-Directional |
Channel Input CapacitanceCT Typ (pF) | 0.5 pF |
Reverse Standoff Voltage VRWM(V) | 24 V |
Breakdown VoltageVBR Min(V) | 26 V |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 44 V |
VESD IEC61000-4-2 Contact Discharge(kV) | +/-18 kV |