One-Channel High Surge TVS Diode
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
The D28V0S1U3LP20 is new generation TVS and is a design which includes a uni-directional surge rated clamping cell to protect one power line or control line in an electronic system. The robust diode can safely absorb repetitive ESD strikes at ±30kV (contact and air discharge, IEC 61000-4-2) without performance degradation.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
AEC Qualified | No |
Configuration | Uni-Directional |
Channel Input CapacitanceCT Typ (pF) | 598 pF |
Reverse Standoff Voltage VRWM(V) | 28 V |
Breakdown VoltageVBR Min(V) | 30.9 V |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 57.1 V |
VESD IEC61000-4-2 Contact Discharge(kV) | +/-30 kV |