Diodes Incorporated — Analog and discrete power solutions
SO 8

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SO-8.png
Back to Data Line Protection

D2V5L4U8MR

ESD Protection Diodes

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The D2V5L4U8MR transient voltage suppressor is designed to protect components which are connected to high-speed data and telecommunication lines from voltage surges caused by lighting, electrostatic discharge (ESD), and electrical fast transients (EFT).

Feature(s)

  • Protects Two Line Pairs
  • Low Operating and Clamping Voltages
  • IEC 61000-4-2, Level 4 (ESD), ±30kV (Air); ±30kV (Contact)
  • IEC 61000-4-5, Level 4 (Lightning), 100A (8/20µs)
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e.: parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please refer to the related automotive grade (Q-suffix) part. A listing can be found at https://www.diodes.com/products/automotive/automotiveproducts/.
  • This part is qualified to JEDEC standards (as references in AEC-Q) for High Reliability. https://www.diodes.com/quality/product-definitions/

Application(s)

  • 10/100/1000 Ethernet
  • ISDN interfaces
  • Integrated magnetics

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
AEC Qualified Yes
Configuration Bi-Directional
Channel Input CapacitanceCT Typ (pF) 5 pF
Reverse Standoff Voltage VRWM(V) 2.5 V
Breakdown VoltageVBR Min(V) 2.7 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 1 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 24 V
VESD IEC61000-4-2 Contact Discharge(kV) 30 kV

Related Content

Packages

Protocols

Technical Documents

Recommended Soldering Techniques

TN1.pdf