Diodes Incorporated
SO 8

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SO-8.png
Back to Data Line Protection

D2V8F4U8MR

1 CHANNEL BIDIRECTIONAL TVS

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DIODES™ D2V8F4U8MR of transient voltage suppressors are designed to protect low voltage. This has been specifically designed to protect sensitive components which are connected to high-speed data and transmission lines from overvoltage caused by ESD (electrostatic discharge), CDE (cable discharge events), and FET (electrical fast transients).

Feature(s)

  • Protects Two Line Pairs (Four Lines)
  • Low Capacitance < 3pF for High-Speed Interfaces
  • Low Operating and Clamping Voltages
  • IEC 61000-4-2, Level 4 (ESD), <= ±15kV (Air); <= ±8kV (Contact)
  • IEC 61000-4-5, Level 2 (Lightning), 24A (8/20µs)
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e.: parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please refer to the related automotive grade (Q-suffix) part. A listing can be found at https://www.diodes.com/products/automotive/automotive-products/.
  • This part is qualified to JEDEC standards (as references in AEC-Q) for High Reliability.

https://www.diodes.com/quality/product-definitions/

Application(s)

  • 10/100/1000 Ethernet
  • WAN/LAN equipment
  • Switching systems
  • Desktops, serves and notebooks
  • Base stations

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
AEC Qualified Yes
Configuration Quad (Uni-Directional)
Channel Input CapacitanceCT Typ (pF) 2.6 pF
Reverse Standoff Voltage VRWM(V) 2.8 V
Breakdown VoltageVBR Min(V) 3 V
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 20 V
VESD IEC61000-4-2 Contact Discharge(kV) +/-8 kV

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf