Diodes Incorporated
Back to Data Line Protection

D36V0S1U2LP1610Q

ONE CHANNEL HIGH SURGE TVS DIODE

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Feature(s)

  • Provides ESD Protection per IEC 61000-4-2 Standard:
  • Air ±30kV, Contact ±30kV
  • One Channel of ESD Protection
  • Low Channel Input Capacitance
  • Totally Lead-Free & Fully RoHS Compliant 
  • Halogen and Antimony Free. “Green” Device 
  • The D36V0S1U2LP1610Q is suitable for automotive
    applications requiring specific change control; this part is
    AEC-Q101 qualified, PPAP capable, and manufactured in
    IATF 16949 certified facilities.
    https://www.diodes.com/quality/product-definitions/

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Automotive
AEC Qualified Yes
Configuration Single (Uni-Directional)
Channel Input CapacitanceCT Typ (pF) 165 pF
Reverse Standoff Voltage VRWM(V) 36 V
Breakdown VoltageVBR Min(V) 37 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 0.2 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 59 V
VESD IEC61000-4-2 Contact Discharge(kV) 30 kV

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC