Diodes Incorporated — Analog and discrete power solutions
U DFN2510 10

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

U-DFN2510-10.png
Back to Data Line Protection

D3V3F4U10LPQ

4 CHANNEL LOW CAPACITANCE TVS DIODE ARRAY

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The D3V3F4U10LPQ is a high-performance device suitable for protecting four high speed I/Os. These devices are assembled in UDFN2510-10 package and have high ESD surge capability, low ESD clamping voltage and ultra-low capacitance.

Feature(s)

  • Clamping Voltage: 5V at 16A IEC61000-4-2
  • IEC61000-4-2 (ESD): Air — ±12kV, Contact — ±12kV
  • IEC61000-4-5 (Lightning): 5A (8/20µs)
  • 4 Channels of ESD Protection
  • Ultra-Low Chanel Input Capacitance of 0.5pF Typical
  • TLP Dynamic Resistance: 0.25Ω
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • The D3V3F4U10LPQ is suitable for automotive applications requiring specific change control; this part is AEC-Q101 qualified, PPAP capable, and manufactured in IATF 16949 certified facilities. https://www.diodes.com/quality/product-definitions/

Application(s)

Typically used at high-speed ports such as USB 3.0, USB 3.1, serial ATA, display ports

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Automotive
AEC Qualified Yes
Configuration Quad (Uni-Directional)
Channel Input CapacitanceCT Typ (pF) 0.5 pF
Reverse Standoff Voltage VRWM(V) 3.3 V
Breakdown VoltageVBR Min(V) 5.5 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 1 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 5 V
VESD IEC61000-4-2 Contact Discharge(kV) 12 kV

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf

RoHS CofC