Diodes Incorporated — Analog and discrete power solutions
SO 8

Image shown is for reference only. Actual package may vary. Refer to the product data sheet for package details.

SO-8.png
Back to Data Line Protection

D3V3F4U8MR

ESD PROTECTION DIODES

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

The DIODES™ D3V3F4U8MR of transient voltage suppressors are designed to protect low voltage. This has been specifically designed to protect sensitive components which are connected to high-speed data and transmission lines from overvoltage caused by ESD (electrostatic discharge), CDE (cable discharge events), and FET (fast electrical transients).

Feature(s)

  • Protects two line pairs (four lines)
  • Low capacitance < 3pF for high-speed interfaces
  • Low operating and clamping voltages
  • IEC 61000-4-2, level 4 (ESD), > ±15KV (air) ; > ±8KV (contact)
  • IEC 61000-4-5, level 3 (Lightning), 48A (8/20µs)
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative.

https://www.diodes.com/quality/product-definitions/

Application(s)

  • 10/100 Ethernet
  • WAN/LAN equipment
  • Switching systems
  • Desktops, servers, and notebooks
  • Base stations

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
AEC Qualified Yes
Configuration Quad (Uni-Directional)
Channel Input CapacitanceCT Typ (pF) 2.1 pF
Reverse Standoff Voltage VRWM(V) 3.3 V
Breakdown VoltageVBR Min(V) 3.6 V
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 20 V
VESD IEC61000-4-2 Contact Discharge(kV) +/-8 kV

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf