HIGH SURGE BIDIRECTIONAL TVS DIODE
Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
This new generation TVS is designed to protect sensitive electronics
from the damage due to ESD. The combination of small size and high
ESD surge capability makes it ideal for use in portable applications
such as cellular phones, digital cameras, and MP3 players.
Compliance (Only Automotive Supports PPAP) | Automotive |
---|---|
AEC Qualified | Yes |
Configuration | Single (Bi-Directional) |
Channel Input CapacitanceCT Typ (pF) | 100 pF |
Reverse Standoff Voltage VRWM(V) | 3.3 V |
Breakdown VoltageVBR Min(V) | 3.8 V |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | 0.5 µA |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 9.5 V |
VESD IEC61000-4-2 Contact Discharge(kV) | +/-30 kV |