Diodes Incorporated
Back to Data Line Protection

D3V3L1B2WS

1 CHANNEL BIDIRECTIONAL TVS

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

Designed to replace multilayer varistors (MLVs) in portable applications where low operating voltage is vital, DIODES™ D3V3L1B2WS offers superior electrical characteristics such as lower clamping voltage and no device degradation when compared to MLVs. D3V3L1B2WS is designed to protect sensitive semiconductor components from damage or upset due to electrostatic discharge (ESD), lightning, electrical fast transients (EFT), and cable discharge events (CDE).

Feature(s)

  • Provides ESD Protection per IEC 61000-4-2 Standard:
    • Air ±26kV, Contact ±26kV
  • 1 Channel of ESD Protection
  • Protects One Power or I/O Line
  • Peak Pulse Power: PPP = 90W at tp = 8/20μs
  • Low Clamping Voltage
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e.: parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please refer to the related automotive grade (Q-suffix) part. A listing can be found at https://www.diodes.com/products/automotive/automotive-products/.
  • This part is qualified to JEDEC standards (as references in AEC-Q) for High Reliability. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Cellular handsets & accessories
  • Notebooks & handhelds
  • Portable instrumentation
  • Digital cameras
  • Peripherals
  • MP3 players

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
AEC Qualified Yes
Configuration Bi-Directional
Channel Input CapacitanceCT Typ (pF) 11 pF
Reverse Standoff Voltage VRWM(V) 3.3 V
Breakdown VoltageVBR Min(V) 3.5 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 0.05 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 18 V
VESD IEC61000-4-2 Contact Discharge(kV) 26 kV

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf