Log in or register to manage email notifications about changes to datasheets or PCNs for this part.
Compliance (Only Automotive Supports PPAP) | Standard |
---|---|
Maximum Peak Pulse Current IPP @ 8x20µs Max | 5 |
AEC Qualified | No |
Configuration | Dual (Bi-Directional) |
Channel Input CapacitanceCT Typ (pF) | 10 pF |
Reverse Standoff Voltage VRWM(V) | 3.3 V |
Breakdown VoltageVBR Min(V) | 3.8 V |
Typ Reverse Leakage Current IR @ VRWM Max(µA) | 0.01 µA |
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) | 7 V |
VESD IEC61000-4-2 Contact Discharge(kV) | 25 kV |
A PCN may only apply to specific orderable part numbers in this datasheet. Please refer to the corresponding PCN to see the exact orderable part number(s) affected.
PCN # | Issue Date | Implementation Date | Subject |
---|---|---|---|
PCN-2495 | 2021-03-31 | 2021-07-01 | Qualification of Additional Assembly & Test Sites and Additional Wafer Back Grinding and Back Metal Process Source for Select Discrete Products |