Diodes Incorporated
Back to Data Line Protection

D3V3L4BS4LP1308

4 CHANNELS BIDIRECTIONAL TVS

Contact Sales

Log in or register to manage email notifications about changes to datasheets or PCNs for this part.

Description

This new generation TVS is designed to protect sensitive electronics from the damage due to ESD and surge. The combination of small size and high ESD surge capability makes it ideal for use in portable applications such as cellular phones, digital cameras, and MP3 players.

Feature(s)

  • Four Channels of ESD and Surge Protection
  • Provides ESD Protection per IEC 61000-4-2 Standard: Air ±30kV, Contact ±30kV
  • Provides Surge and Lightning Protection per IEC 61000-4-5 Standard: IPP Max 11A
  • Totally Lead-Free & Fully RoHS Compliant (Notes 1 & 2)
  • Halogen and Antimony Free. “Green” Device (Note 3)
  • For automotive applications requiring specific change control (i.e. parts qualified to AEC-Q100/101/104/200, PPAP capable, and manufactured in IATF 16949 certified facilities), please contact us or your local Diodes representative. https://www.diodes.com/quality/product-definitions/

Application(s)

  • Cellular handsets
  • Portable electronics
  • Computers and peripheral

Product Specifications

Product Parameters

Compliance (Only Automotive supports PPAP) Standard
AEC Qualified Yes
Configuration Bi-Directional
Channel Input CapacitanceCT Typ (pF) 9.5 pF
Reverse Standoff Voltage VRWM(V) 3.3 V
Breakdown VoltageVBR Min(V) 3.8 V
Typ Reverse Leakage Current IR @ VRWM Max(µA) 0.5 µA
Maximum Clamping Voltage @ Max Peak Pulse Current VC (V) 10.5 V
VESD IEC61000-4-2 Contact Discharge(kV) 30 kV

Related Content

Packages

Technical Documents

Recommended Soldering Techniques

TN1.pdf